For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE HMO HJOF - Screw-in sockets
Bill of material
GE HMO 16 HJOF 06
DES
Identifier
GE HMO 16 HJOF 06
G1
Thread G1
M 16 x 1.5
G2
Thread G2
11/16-16 UN
SW
Width across flats SW
22 mm
OR1
O-ring
11.3 x 2.2 mm
OR2
O-ring
9.25 x 1.78 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.